IESNA:LM-63-2002
[TEST]P1306477
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2301-906-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/3/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - EPHESUS (FORMERLY EATON)
[LUMCAT]EPH-LS16-1200L-57-70-2S-A
[LUMINAIRE]EPHESUS LUMASPORT 16 LUMINAIRE
[MORE](16) 5700K, 70 CRI LEDS AND 2S BEAM SHAPE
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]184569
TILT=NONE
16 -1 1 46 1 1 1 -1.6667 -1.6667 0
1 1 1266
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
916592 907108.2 885450.9 856452.2 822073.8 788265.4 750330.4 705716.4 653145 596288.6
540252.9 487385.6 433469.7 379553.8 327757.7 281183.1 175157.6 104791.1 58539.9 30281.2
18851.5 15730.3 14568.6 13650.7 12866.5 12079.3 11238 10317.1 7937.9 4874.6
4317.3 4008.7 3484.9 2880.5 2323.3 1821.1 1353.3 945.4 591.6 306.6
134.6 72.7 50.1 32.4 18.7 0
